Download document () of 20
We make what matters work*

PKZM0-0.4

Eaton IEC motor control UL 1077 Industrial Miniature Circuit Breaker - Supplementary Protector, 10A, 10-20X /n trip, Single-pole, Standard terminals

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
PKZM0-0.4
EAN
4015080727323
Product Length/Depth
1.8 in
Product Height
3.7 in
Product Width
3 in
Product Weight
0.57 lb
Warranty
1 year
Certifications
UL 508
CSA Std. C22.2
Global Catalog
PKZM0-0.4
Product Type
Motor control

Product specifications

Amperage Rating
0.40A
Type
Pushbutton
Frame size
45 mm
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.