Download document () of 20
We make what matters work*
To be discontinued

PR25

TAA-Compliant 25-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion - Not for sale in the USA.

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage

Provides Precise DC Power from an AC Source
This compact, lightweight DC power supply efficiently converts 120V AC into 13.8V DC. Its high power density makes it ideal for a wide range of applications, including transmitters, VHF/UHF ham radios, aquariums, commercial/land-mobile radios, low-power linear amplifiers, point-of-sale displays and test bench equipment. A red LED indicates that DC output is being provided.

Offers a Low-Profile Design to Match Most Radios
This precision-regulated DC power supply’s footprint matches the most popular radios on the market, such as Cobra, Motorola Radius, GE Monogram Series, Kenwood and EF Johnson models.

Protects Your Valuable Equipment
Crowbar overvoltage protection helps prevent damage to connected equipment, as does current-limited electronic foldback, which enables time-controlled automatic overcurrent protection in case of overload. Large heat sinks and vented cabinets allow appropriate airflow to keep the power supply cool. An integrated solid-state circuit maintains output voltage regulation.

TAA-Compliant for GSA Schedule Purchases
This DC power supply is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series DC power supply
Catalog Number
PR25
UPC
037332060037
Product Length/Depth
14.1 in
Product Height
7 in
Product Width
7.1 in
Product Weight
13.98 lb
Compliances
TAA Compliant
RoHS
Global Catalog
PR25
Product Type
DC power supply

Product specifications

Features
Flex Center
Input Frequency
60Hz
Input Current
5
Output Nominal Voltage
13.8V (+/- 0.5VDC)
Output Voltage Regulation
0.15V Max Ripple Voltage
Output Connector Type
1/4" DC Terminal Posts support Ring and U Style connectors or bare wire.
Recommended Electrical Service
120V 15A
Switches
Lighted (Red) ON/OFF Rocker Switch - Illuminates Red when in ON position indicating DC output is available
Input Plug Type
NEMA 5-15P
Input Cord Length
6 ft
Unit Weight
18.739 lb
Output Capacity Details
25A Intermittent Communication System (ICS); 20A Continuous Duty Amps
Operating Temperature Range
32° to 104°F (0°C to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0 to 95% humidity, non-condensing
TAA Compliance
Yes
Input Nominal Voltage
120 VAC
Intermittent Amps
25

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton