Download document () of 20

PR40

TAA-Compliant 40-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion

  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series DC power supply
Catalog Number
PR40
UPC
037332060075
Product Length/Depth
15.9 in
Product Height
7.2 in
Product Width
11.2 in
Product Weight
23.48 lb
Compliances
TAA Compliant
RoHS
Global Catalog
PR40

Product specifications

Features
Flex Center
Input Frequency
60 Hz
Input Current
7.5A
Output Nominal Voltage
13.8V (+/- 0.5VDC)
Output Voltage Regulation
0.15V Max Ripple Voltage
Overload Protection
Yes
Output Connector Type
1/4" DC Terminal Posts support Ring and U Style connectors or bare wire.
Output Voltage (VDC)
13.8VDC (+/- 0.5VDC)
Recommended Electrical Service
120V 15A
Switches
Lighted (Red) ON/OFF Rocker Switch - Illuminates Red when in ON position indicating DC output is available
Input Plug Type
NEMA 5-15P
Input Cord Length
6 ft
Unit Weight
26.455 lb
Input Circuit Breakers
1x 10A inline fuse
Output Capacity Details
40A Peak Intermittent Communication Service (ICS) 32A Continuous Duty Amps
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0 to 95% humidity, non-condensing
Input Nominal Voltage
120 VAC
Intermittent Amps
40

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton