Download document () of 20
We make what matters work*

PR7

7-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion - Not for sale in the USA.

  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Smaller footprint maximizes operating space
  • Regulated output voltage maintains up to 95% of no load value

Provides Precise DC Power from an AC Source
This compact, lightweight DC power supply efficiently converts 120V AC into 13.8V DC. Its high power density makes it ideal for a wide range of applications, including transmitters, VHF/UHF ham radios, aquariums, commercial/land-mobile radios, low-power linear amplifiers, point-of-sale displays and test bench equipment. A red LED indicates that DC output is being provided.

Offers a Low-Profile Design to Match Most Radios
This precision-regulated DC power supply’s footprint matches the most popular radios on the market, such as Cobra, Motorola Radius, GE Monogram Series, Kenwood and EF Johnson models.

Protects Your Valuable Equipment
Crowbar overvoltage protection helps prevent damage to connected equipment, as does current-limited electronic foldback, which enables time-controlled automatic overcurrent protection in case of overload. Large heat sinks and vented cabinets allow appropriate airflow to keep the power supply cool. An integrated solid-state circuit maintains output voltage regulation.

TAA-Compliant for GSA Schedule Purchases
This DC power supply is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series DC power supply
Catalog Number
PR7
UPC
037332060099
Product Length/Depth
6.7 in
Product Height
4.2 in
Product Width
9.3 in
Product Weight
6.38 lb
Compliances
RoHS
TAA Compliant
Global Catalog
PR7
Product Type
DC power supply

Product specifications

Features
Flex Center
Input Frequency
60 Hz
Input Current
2
Output Nominal Voltage
13.8V (+/- 0.5VDC)
Output Voltage Regulation
0.15V Max Ripple Voltage
Output Connector Type
Binding post support ring and U connectors, banana plug, or bare wire.
Recommended Electrical Service
120V 15A Branch Circuit
Switches
Lighted (Red) ON/OFF Rocker Switch - Illuminates Red when in ON position indicating DC output is available
Input Plug Type
NEMA 5-15P
Input Cord Length
6 ft
Unit Weight
6.415 lb
Input Circuit Breakers
1x Inline Fuse
Output Capacity Details
7A Intermittent Communication System (ICS); 5A Continuous Duty Amps
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0 to 95% humidity, non-condensing
TAA Compliance
Yes
Input Nominal Voltage
120 VAC
Intermittent Amps
7

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton