Download document () of 20
Discontinued

PRL2A3400X42CS

Eaton, interior circuit, prl2a no tfl 480y/277v cu bus

A newer version of this product is available:

General specifications

Product Name
Eaton Pow-R-Stock PRL2A panelboard
Catalog Number
PRL2A3400X42CS
UPC
786689059514
Product Length/Depth
46 in
Product Height
6 in
Product Width
20 in
Product Weight
40 lb
Certifications
Contact Manufacturer
Global Catalog
PRL2A3400X42CS
Product Type
PRL2A Panelboard

Product specifications

Type
Interior circuit
Amperage Rating
400A
Number of circuits
42
Phase
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.