Download document () of 20
We make what matters work*

PWN150

Pow-R-Way, Plug-In cable trap box, 100% neutral stab, Busway, three-phase

General specifications

Product Name
Eaton Pow-R-Way plug-in cable tap box unit
Catalog Number
PWN150
UPC
786683500814
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
5.3 in
Product Weight
0.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
UL 857
IEEE Certified
CSA Certified
Global Catalog
PWN150
Product Type
Plug-in cable tap box unit

Product specifications

Special features
Used with Pow-R-Way Low Voltage Busways
Type
100% neutral stab
Application
Busway
Design
Pow-R-Way
Disconnect type
Plug-in cable tap box unit
Neutral and grounding options
100% Neutral
Phase shift
Three-phase
Product Category
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.