Download document () of 20

PXM1300MA4R

PXM 1000 Multifunction Power/Energy Meter, LCD display, Works with PXM 1000 Rogowski Coil CTs, 20-60Vdc, Built-in RS485 port with Modbus-RTU and DNP3.0 protocol, 16MB, Voltage and Current Waveform Capture, Voltage Sag and Swell Recording

General specifications

Product Name
Eaton Power Xpert meter 1300
Catalog Number
PXM1300MA4R
UPC
786680174476
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Warranty
1 year
Compliances
Contact Manufacturer
CE Marked
Certifications
UL Recognized
Global Catalog
PXM1300MA4R
Product Type
Power Xpert meter 1300

Product specifications

Type
Meter
Voltage rating
100-415 Vac, 100-300 Vdc
Memory
8 MB
Frequency rating
60 Hz
%Thd - current and voltage
To 63rd
Individual harmonics magnitude
To 63rd
Waveform capture sampling rate
512/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
Rogowski coil
Instrumentation
4 Quadrant Energy
Apparent Power Factor
Current & Voltage - Per Phase
Va demand
View current & voltage phasors on display
Current Demand
Watts
Time of Use Energy
Power-Real, Reactive, Apparent
Watt Demand
Demand Metering
Per Phase Power Factor
Current & Voltage - 3 Phase Average
Neutral Current
Power quality analysis
K-Factor & Crest Factor
Waveform analysis
Waveform Captured On Threshold / Input
Voltage Disturbance Wave Capture Trigger
Logging
Data Logging
Event Log
Time / date stamp
I/O capability
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Sub Cycle- Sag/ Swell
Analog Input/Output
Communications
Modbus RTU (RS - 485)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.