Download document () of 20

PXM3000MA14

PXM3000 web enabled power quality meter with LCD display, 5A current input, Power supply 100-277 Vac or 100-250 Vdc, Frequency 400Hz, Built in RS-485 and Ethernet ports with Modbus RTU, DNP 3.0 RTU, Modbus TCP and BACNet IP

General specifications

Product Name
Eaton Power Xpert meter 3000
Catalog Number
PXM3000MA14
UPC
786689327231
Product Length/Depth
4 in
Product Height
4 in
Product Width
2.5 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL Recognized
Global Catalog
PXM3000MA14
Product Type
Power Xpert meter 3000

Product specifications

Type
Meter
Voltage rating
100-240 Vac or 110-250 Vdc
Memory
2 GB
%Thd - current and voltage
To 63rd
Individual harmonics magnitude
To 63rd
Waveform capture sampling rate
128/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
View current & voltage phasors on display
Current & Voltage - Per Phase
Watts
Neutral Current
Demand Metering
Wh --Positive & Negative
Va demand
Watt Demand
Per Phase Power Factor
Power-Real, Reactive, Apparent
Logging
Time / date stamp
I/O capability
Analog Input/Output
Digital Input/Output
Prog. Pulse Output --Wh, Varh, Vah
Sub Cycle- Sag/ Swell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.