Download document () of 20
We make what matters work*

RBC53

3x 12V 9AH UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC53
UPC
037332118684
Product Length/Depth
11.9 in
Product Height
6 in
Product Width
7.5 in
Product Weight
18.6 lb
Warranty
18 month limited
Compliances
RoHS
Global Catalog
RBC53
Product Type
Accessory

Product specifications

Package contents
  • 3 12V UPS replacement batteries
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 9AH (3)
Relative humidity
0-95% non-condensing
Product Highlights
Up to 30% longer runtime than basic replacements
Rugged, leakproof construction
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
OEM certified premium batteries
Maintenance-free
Wide operating temperature range
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.