Download document () of 20
We make what matters work*

RT2R-RP
Model code: RTECH MR RENOVATION PLATE

Eaton Roundtech Medium Recessed. Renovation Plate

General specifications

Product Name
Eaton RoundTech MR SC Accessories
Catalog Number
RT2R-RP
Model Code
RTECH MR RENOVATION PLATE
EAN
3660191812690
Product Length/Depth
420 mm
Product Height
25 mm
Product Width
180 mm
Product Weight
0.699 kg
Compliances
CE marking
Certifications
CE
Global Catalog
RT2R-RP
Product Type
Accessories

Product specifications

Color
White
Type Of Accessory
Mounting plate
Material
Other
Product branding
Eaton
Compatibility
RoundTech MR EC
RoundTech MR SEO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.