Download document () of 20
We make what matters work*

RT2R-STS
Model code: RTECH MR SQUARE TRIM SILVER

Eaton Roundtech Medium Recessed. SQUARE TRIM Silver

General specifications

Product Name
Eaton RoundTech MR SC Accessories
Catalog Number
RT2R-STS
Model Code
RTECH MR SQUARE TRIM SILVER
EAN
3660191812683
Product Length/Depth
110 mm
Product Height
18 mm
Product Width
110 mm
Product Weight
0.027 kg
Compliances
CE marking
Certifications
CE
Global Catalog
RT2R-STS
Product Type
Accessories

Product specifications

Color
Silver
Type Of Accessory
Decor element
Material
Plastic
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.