Download document () of 20
We make what matters work*

S768W-SP

Eaton lampholder, Keyless switch, #14-10 AWG, Medium base, White, Two piece, Thermoset, 250V, 660W, Top and Push wiring 275807

General specifications

Product Name
Eaton lampholder
Catalog Number
S768W-SP
UPC
032664275807
Product Length/Depth
2.177 in
Product Height
4.563 in
Product Width
4.563 in
Product Weight
0.245 lb
Certifications
NOM
cULus Listed
Global Catalog
S768W-SP
Product Type
Lampholder

Product specifications

Special features
Keyless switch
Base type
Medium
Voltage rating
250 V
Wattage
660W
Color
White
Wiring method
Top and push wiring
Design type
Two piece
Allowable wire size
#14-10 AWG
Material
Thermoset

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.