Download document () of 20

SL34A

Eaton SafeLite 30m, set of 4x Adh Pictogram Left/Right/Down/Up, ISO

General specifications

Product Name
Eaton SafeLite SC Pictogram
Catalog Number
SL34A
EAN
3660191606022
Product Length/Depth
308 mm
Product Height
0.4 mm
Product Width
154 mm
Product Weight
0.052 kg
Compliances
CE marking
Global Catalog
SL34A
Product Type
SC Pictogram

Product specifications

Viewing distance
30 m
Model
Sticker
Meaning pictogram
Escape route
Material thickness
0.4 mm
Double-sided
False
Direction
Other
Direction of the arrow
Left / Down / Up / Right - ISO 7010

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.