Download document () of 20

SS12ET10

Precision Snap Action Switches, General use, 15A at 125-250V, 0.5A at 125 Vdc, 0.25A at 250 Vdc, 0.5 hp at 125-250V, Screw terminal, Single-pole, Double-throw

General specifications

Product Name
Precision Snap Action Switches
Catalog Number
SS12ET10
UPC
786685679075
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Certifications
UL Recognized
CSA Certified
Global Catalog
SS12ET10

Product specifications

Amperage Rating
15A at 125-250 Vac, 0.50A at 125 Vdc, 0.25A at 250 Vdc
Horsepower
0.50 hp at 125-250 V
Number of poles
Single-pole
Style
General use
Terminals
Screw
Throw type
Double-throw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.