Download document () of 20
We make what matters work*

XN-2DO-R-NO

XN Relay Modules, Used with: XN-S4T-SBBS, XN-S4S-SBBS, XN-S4T-SBCS, XN-S4S-SBCS, NO contacts, 2 channels, 320 Vac, 30 Vdc rated load, 5A

General specifications

Product Name
Eaton XI/ON logic controller
Catalog Number
XN-2DO-R-NO
EAN
7640130120259
Product Length/Depth
5.5 in
Product Height
2.5 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
Global Catalog
XN-2DO-R-NO
Product Type
Logic controller

Product specifications

Used with
XN-S4S-SBCS
XN-S4T-SBBS
XN-S4S-SBBS
XN-S4T-SBCS
Type
XI/ON
Amperage Rating
5A
Voltage rating
320 Vac, 30 Vdc
Number of channels
2
Contact configuration
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.