Download document () of 20

XTCEXSCC11

Contactor Accessory - Auxiliary Contact, Two-pole, Screw terminals, C Frame size, 1NO-1NC contact configuration, 10A conventional thermal rating, Side mounting

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXSCC11
EAN
4015081013067
Product Length/Depth
3.31 in
Product Height
4.21 in
Product Width
1.02 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
CCC Marked
ATEX Compliant
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A). Can be mounted to the left side of contactor only. Cannot be used in combination with front (top) mount auxiliary contacts or mechanical interlocks.!
Global Catalog
XTCEXSCC11

Product specifications

Number of poles
Two-pole
Type
Contactor Accessory - Auxiliary Contact
Frame size
C
Terminals
Screw
Contact configuration
1 NO-1 NC
Mounting method
Side
Conventional thermal current
10A
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.