Download document () of 20
We make what matters work*

XTCEXSCR11

Contactor Accessory - Auxiliary Contact, Two-pole, Screw terminals, 40-2000A, H-R Frame size, 1NO-1NC contact configuration, 10A conventional thermal rating, Side (screw) mounting

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTCEXSCR11
EAN
4015082082826
Product Length/Depth
4.5 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
CE Marked
CCC Marked
ATEX Compliant
Certifications
IEC 60947
EN 60947
UL Listed
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm(80-150A); no lugs (185-2000A).
Global Catalog
XTCEXSCR11
Product Type
Motor control renewal parts/accessories

Product specifications

Amperage Rating
40-2000A
Number of poles
Two-pole
Type
Contactor Accessory - Auxiliary Contact
Frame size
H-R
Terminals
Screw
Contact configuration
1 NO-1 NC
Mounting method
Side
Conventional thermal current
10A
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.