Download document () of 20
We make what matters work*

XTPAXLSAD

XT Manual Motor Protection Accessories - Incoming Terminal For Three-Phase Commoning Link, D Frame size, used with XTPR to create a UL 508 Type E/F manual combination starter

General specifications

Product Name
Eaton motor control commoning link
Catalog Number
XTPAXLSAD
EAN
4015082721657
Product Length/Depth
2.75 in
Product Height
2.5 in
Product Width
3 in
Product Weight
0.4 lb
Warranty
Not Applicable
Certifications
Not Applicable
Catalog Notes
For three-phase commoning link, protected against accidental contact, Ue = 690V, Iu = 63A; For conductor cross-sections: 2.5–25 mm2 stranded; 2.5–16 mm2 flexible with ferrules, AWG 14-6.
Global Catalog
XTPAXLSAD
Product Type
Motor control renewal parts/accessories

Product specifications

Used with
XTPR to create a UL 508 Type E/F manual combination starter
Type
Accessory
Size
D frame
Special features
XTPR to create a UL 508 Type E/F manual combination starter
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.