Download document () of 20
We make what matters work*

XTPR040DC1

Eaton IEC motor control UL 489 Industrial Miniature Circuit Breakers - Supplementary Protector, 6A, 10-20X /n trip, Single-pole, Standard terminals

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR040DC1
EAN
4015081548415
Product Length/Depth
2.5 in
Product Height
6.5 in
Product Width
6 in
Product Weight
3 lb
Warranty
1 year
Certifications
UL 508
CSA Std. C22.2
Global Catalog
XTPR040DC1
Product Type
Motor control

Product specifications

Amperage Rating
40A
Type
Rotary
Size
55 mm
Contact rating
40 A
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.