Eaton's CYME distribution state estimator module features a refined algorithm which takes detailed network modeling to a newer level by being able to process various measurements in order to estimate the power flow and voltages of the system. The module analyzes the unbalanced power flow and the voltages at every level of a distribution power system and uses a rigorous mathematical formulation which solves for all distribution system topologies (radial, looped, meshed), including heavily meshed systems such as secondary grid networks. The details provided by the module help the distribution engineer design the best solution to the problems identified. The module is seamlessly integrated to the CYME software framework, making it easy to utilize the results for other CYME software simulations and for adjusting settings on the distribution model.
MyEatonFAQs