Low-voltage secondary distribution modeling
The single-phase and three-phase center-tap transformer model supports connecting to either half or full secondary voltage.
With this center-tap transformer model, spot loads representing each individual customer can be connected to the center-tap as they are in reality.
Overhead and underground triplex and quadruplex cable constructions used as a service drop are available to allow accurate network modeling.
The low-voltage distribution system can be modeled in a distinct view or in the same view as the feeders.
Display options will allow the user to distinguish the secondary distribution system from the primary and see where they overlap (i.e. using the same poles).
The secondary distribution system can be loaded alone or simultaneously with the primary distribution system. Even when only the primary or the secondary distribution system is loaded, the network equivalent of the unloaded portion is calculated accurately and taken into consideration for simulations. System losses, equipment loading and contingency scenarios can all be studied with ease.
All the relevant CYME analyses (load flow, short-circuit, load allocation, etc.) that can be executed on the medium-voltage distribution system will run on the low-voltage distribution system, with the same accuracy.
More accurate simulation results lead to more precise planning and management of distribution system expansion and maintenance, and a greater facility to manage the integration of distributed generation (DG) and distributed energy resources (DER) in the power grid, saving time and money.
The sub-networks modeling module is included with any of the other CYME circuit/system modeling modules, and shares similar features. It supports the creation of any sub-network, including utility vaults, switching cabinets and modular substations and DG and DER components in a nested representation connected to the overall grid.
The user can create a sub-network in a schematic or georeferenced view style as needed. Each can be shown as clickable nested view icons on the overall main representation of the system, revealing the editable view of the sub-network.
Eaton's CYME low-voltage distribution network modeling and analysis module allows the detailed modeling and simulation of any circuit beyond the distribution transformer
Need product support?
CYME users portal: my.cyme.com