Voltage stability analysis
P-V analysis approach
The module uses a comprehensive P-V voltage stability study analysis approach for the base case and for any possible contingency against which the voltage stability of the system is to be evaluated.
This is achieved by scaling up all the loads in user-defined steps for a given network, base case and all defined contingencies, either by bus, areas, zones or globally. The steady-state P-V approach dictates that for each load increase, pertinent generators within the system should be re-dispatched to match this load increase.
Three methods of generation re-dispatch are available:
The load flow is solved for each load profile while monitoring the bus voltages over a range of variation of the key system parameter, which is the load for the P-V voltage stability analysis techniques. Reactive power of a defined group of generators, reactive power reserve and interface flow can also be monitored and reported.
Eaton’s CYME voltage stability analysis module is dedicated to power system voltage security assessment.
Need product support?
CYME users portal: my.cyme.com