Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

NCG, NCGB and NCGS Non-metallic Portable Cord Connectors

For use with portable cord, Crouse-Hinds series NCG and NCGB watertight cord grips terminate and protect conductors from mechanical damage due to vibration and movement.  A neoprene bushing seals out oils, coolants, water, dust and other abusive agents.  NCG and NCGB cord grips may be used with types S, SO, STO, SJ, SJT, SJTO and SVO portable cords.

NCGS non-metallic cord grips are used in both commercial and residential grid-tied PV solar applications and are designed to accommodate the entry of multiple PV wires coming into a combiner or pass through box.  NCGS cord grips also provide mechanical strain relief as well as a liquidtight seal around the solar panel wires.

Certifications and compliances

NCG:

  • UL File No. E-23223
  • UL standard: 514B
  • cUL to CSA standard: C22.2 No. 18
  • IP68
  • NEMA 4X watertight
  • Zone 2, Division 2 use per Code

NCGB

  • cULus Listed – UL File No. E-23223
  • NEMA 3, 4X

NCGS:

  • UL/cUL recognized
  • UL File No. E-23223
  • IP68
  • Flammability rating: 94-V2

Design features

NCG and NCGB glands:

  • Available in trade sizes 3/8” to 1” (NCG), 1/2" to 1" (NCGB)
  • Non-metallic construction stands up to most corrosive environments
  • NEMA 4X raintight and watertight construction for outdoor use
  • Neoprene bushings cover a large cable range, reducing the number of different fittings required
  • Available with NPT threads

 

NCGS glands:

  • Available in trade sizes 3/4" to 2"
  • Multi-hole cord grip to allow for entry of multiple PV wires
  • Solar cord grips offer customer flexibility by allowing the termination from one to 31 PV wires in a single connector
  • Skinned over glands provide a durable, liquidtight seal around the wires
  • No disassembly required for installation
  • Wide range of cable acceptance sizes for customer flexibility
  • Steel locknuts included
  • Temperature rating: -22°F (-30°C) to 212°F (100°C) to meet the most demanding environmental conditions

Standard materials

  • Cable gland body – polyamide (NCG); thermoplastic polyester (NCGB); 6/6 nylon (NCGS)
  • Bushing – neoprene (NCG)
  • Locknut – polyamide (NCG)
  • Sealing gland – TPE/Buna N (NCGS)
Thông số kỹ thuật

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
Liên kết tải xuống
X
Download Close