Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Fuses

S505SCH 5x20 mm fuse

Eaton’s S505SCH time delay, high I2t high breaking capacity 5 mm x 20 mm ferrule fuses are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format with axial leads for thru-hole installation into a PCB.

Technical data sheets

S505SCH Fuse data sheet

Time delay, high I2t
High breaking capacity
IEC Designed 5 mm x 20 mm ferrule fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Thông số kỹ thuật

Specifications

Liên kết tải xuống
X
Download Close