Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Bag filter housings

MAXILINE MDE

Eaton’s MAXILINE MDE multi-bag filter housing are user-friendly, seal perfectly and are designed for safe filtration and minimized product loss. They are ideal for batch process runs and high dirt load applications. 

This multi-bag filter housings are equipped with proven and easy-to-use rugged eye-bolt cover closure. The flat lid construction, combined with Eaton’s SENTINEL filter bag seal rings, seal perfectly against the lid and minimize the amount of residual product on the inner surface. This reduces product loss, spillage and makes cleaning easier. Units are available in 4 filter bag configuration and come standard with filter bag size 02 stainless steel restrainer baskets.

# Bags
3+
Closure
Eyebolts
Design
High Capacity Multibag

Các tính năng cốt lõi

  • A counter-balanced, spring-assisted cover lifting mechanism allows for quick and easy opening of even large covers by one person
  • Flat lid design improves sealing, reduces product loss and makes filter bag change-outs cleaner
  • Direct feeding of filter bags via individual inlets generates a laminar flow. This ensures optimal cake formation to further improve filtration performance
  • Heavy-duty stainless steel mounting legs are included
  • Designed in accordance with Section VIII, Division 1 of the ASME Code (standard in the US), “AD 2000-Merkblätter”, EN 13445 and PED (standard in EMEA)

Key MAXILINE MDE Applications

  • Coarse filtration > 500 μm
  • Medium filtration > 10 μm
  • Fine filtration < 10 μm
  • Pre-filtration
  • Safety filtration
  • High volume
  • Batch filtration
  • Circuit filtration
  • Solvents, ppaints
  • Fats and oils
  • Acids, bases
  • Petrochemicals
  • Water, waste water
  • Chemical industry
  • Metal cleaning
  • Automotive
  • Paint and lacquer
  • Water treatment

Options

  • Available in 304 or 316 stainless steel for high corrosion resistance
  • Buna-N O-rings for the cover are standard. EPDM, Viton, PTFE encapsulated Viton or silicone rubber seals and gaskets are available
  • Multiple I/O connections to suit application
  • Low profile design with side inlet and tangential outlet provides easy and full drainage and reduces housing height to make filter bag change-outs easier. No need for ladders, stools or catwalks
Thông số kỹ thuật

Specifications

Models No. of
filter bags
Size Flow rate1
(m3/h)
Max. pressure
(bar)
Max. temp.
(℃)
Housing volume
(l)
Housing weight 
(kg)
I/O 
connections
MDE-0402 tangential/304 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 tangential/316 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 bottom outlet/304 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

MDE-0402 bottom outlet/316 4 2
160 7 60 185 250

DN 100 PN 10

(DIN flange)

Maximum theoretical flow based on water viscosity, filter bag specific.    
Liên kết tải xuống
X
Download Close