Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Fuses and fuse holders

Bussmann series Medium voltage ANSI / IEEE R-Rated fuses

Our R-Rated, current-limiting medium voltage fuses are backup fuses suitable for indoor and outdoor use in applications where it is necessary to limit short-circuit currents on high capacity systems. They are typically used to protect medium voltage drives and starters. Construction types include ferrule and bolt-on, with special application ferrule and hermetically sealed fuses available for use with motor starters and motor controls, including AMPGARD motor starters. Both fuse mountings and fuseclips are available. All of our R-Rated medium voltage fuses include open fuse indication to speed troubleshooting.

Các tính năng cốt lõi

  • Ferrule and bolt-on construction type
  • Special application ferrule and hermetically sealed fuses available for use with motor starters and motor controls
  • Open fuse indicator on all mounting styles speeds troubleshooting
  • Self-contained, non-venting package for installation indoors or outdoors in an enclosure.

Bussmann series medium voltage fuse selector

How to use the Bussmann series medium voltage fuse selector tool

Thông số kỹ thuật

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
Liên kết tải xuống
X
Download Close