Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Fuses and fuse holders

Bussmann series Power Module Switches

Eaton’s Bussmann™ series Quik-Spec™ Power Module switch is an all-in-one elevator disconnect switch available in configurations to meet virtually any single elevator shutdown and disconnect requirement

Các tính năng cốt lõi

  • 30-400 amp 600Vac 3-phase fused power switch
  • 200kA RMS Short-Circuit Current Rating (SCCR)
  • Shunt trip 120V
  • Fire safety interface relay
  • Fire alarm voltage monitoring relay (to monitor shunt trip voltage)
  • Ground lug
  • Class J fuse mounting only
  • Mechanically interlocked auxiliary contacts for hydraulic elevators with battery backup (5 amp 120Vac rated)

Competitor Cross Reference Made Simple

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Liên kết tải xuống
    X
    Download Close