Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Fuses and fuse holders

Edison series Class T Fuses

Edison's Class T current-limiting, fast-acting fuses. Provides 10X better current limitation to help prevent equipment damage caused by short-circuit events. 200 kA Interrupting rating complies with NEC Section 110.9 for today’s large capacity systems. Small, space-saving fuses provide a high degree of current limitation on short-circuits for excellent component protection.

Các tính năng cốt lõi

  • Branch circuit rated
  • Rejection type fuse
  • 200kA interrupting rating
  • 250Vac or 600Vac for respective application needs
  • Separate overload and short-circuit elements provide time delay for sizing as close as 125% of motor FLA while delivering excellent short-circuit protection
  • UL and CSA Certified

Benefits of Edison Class T fuses

Superior overload and cycling capabilities

Bussmann series Fuseology

    Thông số kỹ thuật

    Nêu bật sự khác biệt
    Chỉ hiển thị sự khác biệt
    Ẩn các tính năng trống
    Liên kết tải xuống
    X
    Download Close