Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Litex Elite – High performance LED industrial light

The Litex Elite is the third iteration of the class-leading luminaire - Litex. Designed for high efficiencies, the Litex Elite delivers massive energy savings (ECA compliant) and rapid capital investment payback through the use of sophisticated LED technology.

Built to industrial specifications - IP65, IK10 and extended operating temperature - Litex Elite is the perfect light for industrial applications such as maintenance sheds, cold store, and a wide range of manufacturing, warehouse and amenity locations.

Robust
IK10 Impact protection
Rapid installation
IP65 plug and play out the box

Industrial Class - Engineered for high performance

  1. IP65 Plug and Play panel mounted connector

  2. Versatile mounting brackets accessory for trunking mounting, drop rod or S-hook chain suspension

  3. Sealing gasket to maintain IP65 ingress protection

  4. Robust mild steel powder coated housing

  5. Fused as standard for extra protection

  6. Premium LED driver

  7. Aluminium gear tray for optimised LED thermal management

  8. Leading efficiency LEDs 5000K, Ra +80

  9. Anodized aluminium reflectors

  10. Impact resistant TPa polycarbonate cover

  11. Contrast reduction cover

  12. Steel panel frame for sealed IP65 body

Works in hot or cold

The extended -40˚C to +50˚C operating temperature makes the Litex Elite suitable for a wide range of sites including cold storage.

Plug, play and go

Rapid installation through the IP65 rated connector, suspensions and surface mount bracket options. Providing dust and low-pressure jet wash protection straight out of the box.

One light, one fixing, one flexible solution

The Litex Elite has the option of an IP65 fully integral emergency unit with optics to suit the location. The narrow-beam reflector on the high-bay variant is for higher rack or aisle areas and escape routes up to 26 metres. While, the wide-beam optic on the mid bay version is for illuminating open areas up to 14 metres. Class-leading spacings across the integral emergency range offer reduced capital and installation costs.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Personalize to the requirements you need

Litex Elite has been designed with a range of sensor, emergency integration and installation options to suit the building space and use.

For example, Litex Elite’s high sensitivity IP65 PIR sensor detects movement in a 40m detection zone at a 15m mounting height, making it suitable for high bay applications such as warehouses and factories.

PIR Sensor for reduced running costs and handsfree control

Suspension brackets for increased flexiblity when mounting

Range of emergency integration options

BESA Mounting bracket for tidier conduit

Illuminating the South West of England’s leading sub contract plant

FInd out how Litex Elite was used at MetalTech Precision's manufacturing facility to reduce energy consumption and CO2 emissions.

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
Thông số kỹ thuật

Part numbers

Cat No.  Nominal Lumen Output (lm)  Optic Length (mm)
LTEA1505KZ  15000lm  Wide area reflector 1205
LTEN1505KZ  15000lm  Narrow reflector 1205
LTEA2255KZ  22500lm  Wide area reflector 1766
LTEN2255KZ  22500lm  Narrow reflector 1766
LTEA3505KZ  35000lm  Wide area reflector 1766
LTEN3505KZ  35000lm  Narrow reflector 1766
For DALI dimming option, replace catalogue number character Z with DD, e.g. LTEA1505KZ becomes LTEA1505KDD

For IP65 sensor option add S in front of catalogue number e.g. - LTEA1505KZ becomes SLTEA1505KZ (20m)

For Emergency Mid Bay (up to 14m) option add EL in front of catalogue number, e.g. - LTEA1505KZ becomes ELLTEA1505KZ

For Emergency High Bay (up to 26m)option add ELH in front of catalogue number, e.g. - LTEA1505KZ becomes ELHLTEA1505KZ
Cat No.  Description  
LTEMB1 Suspension mounting brackets (Pair)
LTEMB2  BESA Mounting brackets (Pair)
SLTEC  Commissioning handset1  
SLTEPC  Professional commissioning handset2  
SLTEC  Infrared Handset for most basic programming operations.  
SLTEPC  Infrared Handset (with LCD) for advanced programming features.  
For full commissioning and programming information please refer to the manufacturer installation notes which are supplied or please contact our technical support team for further details on 01302 303240 or email LightingTechnicalUK@Eaton.com

Technical specification

Light Engine and Control Gear Options • High performance linear LED strip and LED driver system
• Leading efficiency LEDs
• 5000K, Ra +80
Materials • IP65, IK10 luminaire
- Sealed body mild steel housing - powder coated RAL9016
- Impact resistant TPa Polycarbonate cover
• Aluminium gear tray, for optimised LED thermal management
• Anodised aluminium reflectors for maximum optical efficiency
• IP65 Plug and Play panel mounted connector
• Versatile mild steel mounting brackets
Options • Nominal lumen and wattage
- 15000 lumens , 93W
- 22500 lumens , 142W
- 35000 lumens, 222W
• Optical distribution - wide and narrow
• Fixed output or DALI LED driver
• Emergency
- IP65 fully integrated conversion
- 3 hour duration
- High-bay option - narrow-beam reflector ‘ELH’ variant for up to 26 metres
- Mid-bay option - wide-beam optic ‘EL’ variant for up to 14 metres
• Fully integrated IP65 PIR sensor module options for presence, occupancy and daylight control up to 20m
• Wireless control solution available upon request
• Polycarbonate impact resistant front cover, acrylic upon request
Installation Notes • Mounting bracket options - BESA and suspended
• No requirement to access IP65 sealed unit
• Plug and play connection with IP65 panel mount connector supplied
• Fused as standard
Specification To specify state: IP65 LED high bay luminaire with wide and narrow optic versions. High output high efficacy 5000K Ra 80 LED chip with high efficiency fixed output or DALI LED driver as standard with plug and socket connection to the end, as Eaton’s Litex Elite, part no: ________________________
Liên kết tải xuống
X
Download Close

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.