Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Pauluhn EPN explosionproof strobe lights

Pauluhn EPN Explosionproof Strobe Lights from Eaton's Crouse-Hinds Division are used for obstruction marking and status/ warning indication in high ambient noise envirionments.

Available in ceiling, pendant and wall mounting.

Applications include oil and gas exploration and process industries. 

Certifications and compliances

  • Class I, Divisions 1 & 2 Groups C & D
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • Strobe rated at 300 effective candle power (ECP)
  • 10,000 hour strobe tube
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Clear heat and impact resistant outer globe
  • Watertight mounting in any direction
  • Protective guard provided
  • Internal fresnel lens in clear, yellow, green, red or blue
  • Rugged cast design for high abuse areas

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
Thông số kỹ thuật

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

Liên kết tải xuống
X
Download Close