Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Rotary disconnects

Eaton's full-range of rotary disconnects offers a compact, economical, and high-quality choice for switching and isolation spanning a range from 16A - 1200A. The R5 Series of switches are UL 508 listed devices, suitable for use as motor disconnects. The R9 offering consists of UL 98 listed fusible and non-fusible products that may be used for service entrance, or anywhere a local means of disconnect is needed or required.

Voltage class
600VAC
Current ratings
16A – 1200A
Features
Horsepower rated

Các tính năng cốt lõi

  • Full range of UL508 and UL98 products, 600VAC max
  • Provide load break switching and isolation for machine and control circuits - R5 Series (UL508), 16A – 100A
  • Available in fusible and non-fusible styles providing quick-make, quick-break functionality for safety isolation of any low voltage circuit - R9 Series (UL98), 30A - 1200A
  • Broad offering of handles, shafts and accessories to accommodate a variety of applications
  • Horsepower rated
  • Available designs for manual transfer applications (16A – 1200A)

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switches portfolio

The industry’s broadest offering of safety switch product designs

Advancing personnel and equipment protection with safety switches

The evolution of safety switch technology and a growing emphasis on personnel protection

You may also be interested in

Thông số kỹ thuật

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
Liên kết tải xuống
X
Download Close