Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Tủ rack máy chủ, vỏ máy & quản lý luồng khí

Eaton RE series rack

The new RE Series of Racks from Eaton expands our ability to provide end to end solution for todays Converged Infrastructure (CI) applications. Building on the strengths of Eaton extensive range of power management and distribution products, the RE Series of pre-configured racks provide simple to choose options to meet the requirements of common application demands.An extensive range of standard site configurable rack accessories including in-rack cable containment as well as equipment mounting enhancements allows users to enhance the rack to suit individual installation or user demands.

Eaton RE series rack - East Asia

The Eaton RE Series Enclosure provides an easy-to-configure solution for IT equipment storage. 

 

Through its high-quality and flexible design, the RE Series Enclosure minimizes installation time and reduces costs while serving as the foundation of a complete data center infrastructure solution.

re-series-enclosure-image-east-asia.png

Safety Standards

The Eaton RE Racks are UL certified, complies with UL2416 & CAN/CSA C22.2. These are safety standards for the design, construction, installation, and maintenance of electrical equipment to address electrical shock hazards

Safety Standards for earthquake prone zones

Some of The Eaton RE racks are GR-63 Zone 4 Seismic rated. The tests rates equipment for data centers located in active seismic regions that must be designed to protect the operating equipment in the event of an earthquake.
Thông số kỹ thuật

Best-selling models

  • Eaton RE series rack, RE Rack,Premier, 42U,600x1200 REV426120PB }

    Eaton RE series rack, RE Rack,Premier, 42U,600x1200

    REV426120PB

  • Eaton RE series rack, RE Rack,Premier, 42U,600x1000 REV426100PB }

    Eaton RE series rack, RE Rack,Premier, 42U,600x1000

    REV426100PB

  • Eaton RE series rack, RE Rack,Premier, 45U,600x1200 REV456120PB }

    Eaton RE series rack, RE Rack,Premier, 45U,600x1200

    REV456120PB

Nêu bật sự khác biệt
Chỉ hiển thị sự khác biệt
Ẩn các tính năng trống
Liên kết tải xuống
X
Download Close