Tìm kiếm kiến thức
Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Surge protection

MTL mSA remote surge protection for signal, data cabling and telecom

The Crouse-Hinds series mSA range of surge protection devices is designed to safeguard remote electronic equipment from surges on signal and data cabling. Models are available in a range of working voltages to cover all process-related signals such as RTDs, THCs, 4/20mA loops, telemetry outstations, shut-down systems and fire and gas detection. The maximum surge handling capability of the mSA range is 10kA.

The mSA range is also suitable for telecom applications — private wire installations can be protected using the standard mSA range. Public Switched Telephone Networks (PSTNs) are served by the specifically designed mSAPN range which utilizes the same rugged enclosure as the mSA range. mSAPN devices are available with either single or dual line-pair protection networks, like the mSA units, and are supplied with IDC-type terminals. An IDC insertion tool is supplied for ease of convenience. 

The weatherproof enclosure of the mSA range is rated at IP65 making it particularly suitable for locations which are regularly exposed to lightning activity and suffer frequent damage. These self-resetting devices continue to protect even after a surge has passed making them maintenance-free, again ideal for remote locations. Units are fitted with cable glands and an external earth stud, simplifying installation.

Design
IP65 weatherproof housing with cable glands
Flexibility
Wide range of voltage ratings
Performance
Single and dual pair versions available

Certifications and compliances

EMC compliance:

  • EN61326-1:2013

R&TTE compliance:

  • BS EN 41003: 1999

LVD compliance (mSAPN):

  • BS EN 41003: 1999 
  • EN61010-1:2010

Environmental Protection:

  • IP65 (NEMA 12 and 13)

Design features

  • Easy installation — ready boxed in IP65 weatherproof housing with cable glands
  • Multi-stage hybrid protection circuitry - high surge absorption capability
  • Single and dual pair versions available
  • Fully auto resetting, maintenance-free
  • Range of voltage ratings covering all process-related signals
  • mSAPN models specially designed for PSTN or private wire applications
  • 10 year product warranty

Standard materials

  • Enclosure - Plastic ABS
Thông số kỹ thuật

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Liên kết tải xuống
X
Download Close