Download document () of 20
Back-up power (UPS)

Eaton 3S Mini UPS

Whether you work from home, use a smart home device or security system that you rely on to protect yourself and your family, the 3S Mini UPS is designed to keep you connected at all times. The super compact, silent and stylish design ensures the 3S Mini blends well into your home or business environment.

 

How many minutes of battery backup time does a 3S Mini UPS  provide?

IP camera
up to 5 hours of battery life
Streaming TV player
up to four hours of battery life
WiFi extender
up to 2 hours of battery life
Internet gateway
up to 80 minutes of battery life

Discover how to keep the power on with the 3S Mini UPS 

Up to 5 hours of battery life

The 3S Mini UPS can keep an IP camera running up to 5 hours, a streaming TV player up to 4 hours and a basic internet gateway up to 80 minutes.

Designed to power connected equipment

With a choice of four output voltages, including 9 V, 12 V, 15 V and 19 V and 4 DC barrel connectors to suit a wide range of devices.

Up to 5 hours of battery life

The 3S Mini UPS can keep an IP camera running up to five hours, a streaming TV player up to four hours and a basic internet gateway up to 80 minutes.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need technical support?

Phone: +27 11 824 7400