Download document () of 20
Discontinued
Fire detection systems

EFCDP conventional panel

The Eaton Fire EFCDP EN54 compliant conventional panel series is designed to provide simplicity and reliability to end users. 

Available with 2, 4 or 8 zones, this easy to install panel provides ease of access through its spacious interior ensuring plenty of room for wiring and battery change. It comes with a 1.25 Amp 27V power supply and includes space for 2 x 3.2 Ah sealed lead acid batteries. Battery management is fully monitored through the system. 

The panel is compliant with European standards EN54-2 & 4, Fire Detection and Alarm Systems - Control & Indicating Equipment, and carries an LPCB mark.

Compliant
Compliant with EN54-2 & 4 with LPCB approval
User-friendly
Walk-test functionality facilitates system testing
Flexible
2, 4 or 8 zones, 30 devices per zone

Match panel to project with the EFCDP range

Whether that project is for a small or medium size installation the EFCDP panel offers a variety of options in its 2, 4 and 8 zone panels. With up to 30 devices possible per zone you can select the panel and build your conventional fire system to suit your project's requirements.

  • 2 zone panel - up to 60 fire devices
  • 4 zone panel - up to 120 fire devices
  • 8 zone panel - up to 240 fire devices

The system also provides line continuity monitoring with schottky diode bases removing the need for an active end-of-line module.

fire-conventional-panel-efcdp-3.jpg

Simple to install, end-user friendly

The EFCDP panel has been designed with both the installer and end-user in mind.

Simplifies installation: With its spacious interior, battery installation and panel wiring is much easier. 

Facilitates panel programming:  Activated via a key code, it comes with colour coded buttons to simplify programming and use. 

Reduces maintenance costs: When it comes to testing, maintenance costs are reduced as the range enables one person walk tests.

fire-conventional-panel-efcdp-2.jpg

Cost-effective and versatile, a conventional panel for multiple applications

Suitable for small to medium-sized commercial buildings, such as hotels, restaurants, retail units, care homes, warehouses and supermarkets, the range offers easy customer configuration by design.

Project perfect, view our full range of products for conventional fire systems

Specifications

Product codes

EFCDP Conventional Detection Panel 2 Zones EFCDP2Z
EFCDP Conventional Detection Panel 4 Zones EFCDP4Z
EFCDP Conventional Detection Panel 8 Zones EFCDP8Z

Technical specifications

Number of zones

2, 4, 8

EOLR = 6K8

Power supply Switch mode 1.25A/27Vdc
Monitored sounder outputs 2
Aux relays

2 voltage free (1 fire, 1 fault)

Max 3A @ 30Vdc

Alarm load 800mA (shared)
Sounder circuit fuses

2 sounder outputs (reversed

monitored)

Fused @ 500mA with self healing

fuses

EOLR = 6K8

Cable entry

13 entries

20mm diameter knock-outs

Max battery size 2 x 3.2Ah, 12V, SLA
Compliance EN54 Parts 2 and 4
Dimensions (WxHxD):

Back box:  235mm x 287mm x 60mm

Lid: 235mm x 285mm x 20mm

Total depth (back box + lid fitted) 80mm

Download Links
X
Download Close