Eaton 3 Series (offline) is a basic solution that protects non-critical hardware and data operating in standby mode.
Eaton 5 Series (line interactive) offers an intermediate solution for office environments and servers, with good communication options.
Eaton 9 Series (online) features double-conversion UPSs with excellent connectivity and communication options to provide full protection against all types of power problems – delivering 100% uptime for the most critical applications.