Photo is representative
Download
Heat shrink boot backshell, size 08 for connector 26482 II, EN2997; 06A1008R08PN
| Product Name |
Eaton Sunbank 06 series shrink boot adapter
|
| Catalog Number |
06A1008R08PN
|
| Product Length/Depth |
0 mm
|
| Product Height |
0 mm
|
| Product Width |
0 mm
|
| Product Weight |
0 g
|
| Backshell type |
Shrink Boot Adapter
|
| Plating |
Nickel
|
| Shell material |
Stainless Steel
|
| Shell size |
8
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Salt spray |
1000 hour
|