Download document () of 20

101060 G

Eaton B-Line series wireway, 10" height, 60" length, 10" width, G wireway, Thru holes, 19 top knockouts, 19 bottom knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 14 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
101060 G
UPC
782051105902
Product Length/Depth
60 in
Product Height
10 in
Product Width
10 in
Product Weight
41.988 lb
Certifications
CSA Certified
UL Listed

Product specifications

Special features
Cover is secured with plated screws
Type
G wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
ANSI 61 gray
Material thickness
14 gauge

Export product specification