Download document () of 20

138539
Model code: MCCB1-125/I43E-150

Eaton xEnergy Safety Ci LV systems LV switchgear. Housing, insulated material, for molded-case circuit-breaker NZM1 size, HxWxD=375x250x175mm

General specifications

Product Name
Eaton xEnergy Safety Ci MCCB enclosure
Catalog Number
138539
EAN
4015081353187
Product Length/Depth
175 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
4.472 kg
Compliances
RoHS conform
Model Code
MCCB1-125/I43E-150

Product specifications

Used with
K95/1N…
N1(-4)
PN1(-4)
K50/1
NZM1(-4)
LN1(-4)
LZM1(-4)
NS1
Enclosures for circuit breakers, switch-disconnectors
xEnergy Safety Ci
Prepared enclosures
Special features
For use as individual enclosures (order insulated additional terminal for 4th or 5th pole separately) or in distribution boards Observe the technical data of other equipment when connecting distribution boards Metric cable entry knockouts in all sides Side walls can be knocked out or fitted next to other devices Galvanized sheet steel mounting plate pre-drilled for switches & PE and N terminal Sealable cover fasteners With door coupling rotary handle NZM…-XTVD and extension shaft Fixing material for fixing material Including fixing straps for wall mounting can not be combined with remote operator NZM...-XR, plug-in unit NZM...-XSV or withdrawable unit NZM...-XAV
Type
Enclosures for circuit breakers, switch-disconnectors Prepared enclosures xEnergy Safety Ci
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Transparent cover
Enclosure
CI43E-150
Degree of protection
IP65
Other
Enclosure material
Plastic
Unit type
Complete housing
Voltage rating
690 V AC
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
25 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
20 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
23 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
49 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
41 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
45 W
Cover/door type
Transparent, smoke gray, pre-drilled for door coupling rotary handle
Functions
Prepared enclosure
Model
Surface mounting
Rated uninterrupted current (Iu)
125 A
Voltage rating at AC
690 V AC
Suitable for
Emergency stop

Export product specification