Download document () of 20

143212
Model code: XSFS08-1

Eaton xEnergy Main LV systems LV switchgear, XSFS deep mounting section for busbar supports, used to vary the busbars' depth, galvanized sheet steel, kit consisting of 2, for 800 mm depth

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143212
EAN
4015081398768
Product Length/Depth
33 mm
Product Height
15 mm
Product Width
666 mm
Product Weight
0.55 kg
Compliances
RoHS conform
Model Code
XSFS08-1

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.