Download document () of 20

172691
Model code: XTSZDPA3

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for door, 3 columns, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172691
EAN
4015081692446
Product Length/Depth
18.8 mm
Product Height
372.2 mm
Product Width
363.1 mm
Product Weight
0.763 kg
Compliances
RoHS conform
Model Code
XTSZDPA3

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.