Download document () of 20

187926
Model code: XLSR31612

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1600 x 1200mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187926
EAN
4015081856114
Product Length/Depth
15 mm
Product Height
1507 mm
Product Width
1107 mm
Product Weight
20.4 kg
Compliances
RoHS conform
Model Code
XLSR31612

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Modular spacing
25 mm
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
1200 mm

Additional information

RAL-number
7035
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.