Eaton xEnergy Main LV systems LV switchgear. Door for NZM4, ventilated, IP31, W=800
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                192622
                                             | 
| EAN | 
                                                4015081933518
                                             | 
| Product Length/Depth | 
                                                82 mm
                                             | 
| Product Height | 
                                                447 mm
                                             | 
| Product Width | 
                                                795 mm
                                             | 
| Product Weight | 
                                                11.1 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XSDMV-441808-BF
                                             | 
| Model | 
                                                Panel door
                                             | 
| Color | 
                                                Gray
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Material | 
                                                Steel
                                             |