Download document () of 20

196348
Model code: XLMFGC258

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, HxW= 250 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196348
EAN
9008790954719
Product Length/Depth
40 mm
Product Height
248 mm
Product Width
723 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XLMFGC258

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.