Download document () of 20

231847
Model code: DILER-40-C(24V50/60HZ)

Eaton Moeller® series DILER Contactor relay, 24 V 50/60 Hz, N/O = Normally open: 4 N/O, Spring-loaded terminals, AC operation

General specifications

Product Name
Eaton Moeller® series DILER Control relay
Catalog Number
231847
EAN
4015082318475
Product Length/Depth
52 mm
Product Height
58 mm
Product Width
45 mm
Product Weight
0.17 kg
Certifications
UL File No.: E29184
CSA
CSA File No.: 012528
CSA-C22.2 No. 14-05
VDE 0660
CE
UL 508
UL Category Control No.: NKCR
CSA Class No.: 3211-03
IEC/EN 60947
IEC/EN 60947-4-1
EN 60947-5-1
UL
Model Code
DILER-40-C(24V50/60HZ)

Features & Functions

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Fitted with:
Interlocked opposing contacts

General

Application
Contactor relays
Lifespan, mechanical
10,000,000 Operations (AC operated)
Mounting method
DIN-rail/screw
Mounting position
As required (except vertical with terminals A1/A2 at the bottom)
Operating frequency
9000 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
DILER Mini-contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
8 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (1 - 2.5) mm²
1 x (1 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
2 x (16 - 14)
1 x (16 - 14)
Stripping length (main cable)
10 mm
Screwdriver size
0.6 x 3.5 mm, Spring-loaded terminals

Electrical rating

Rated operational voltage (Ue) at AC - max
600 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie)
2.5 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
1.5 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2.5 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
0.5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
10 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Safe isolation
300 V AC, Between coil and auxiliary contacts, According to EN 61140
300 V AC, Between auxiliary contacts, According to EN 61140

Short-circuit rating

Short-circuit protection rating
10 A fast, 500V, Maximum fuse, Short-circuit rating without welding, Contacts
Short-circuit protection rating without welding
6 A gG/gL, 500 V, Max. Fuse, Contacts

Switching capacity

Switching capacity (auxiliary contacts, general use)
10 A, 600 V AC, (UL/CSA)
0.5 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Magnet system

Duty factor
100 %
Pick-up voltage
0.85 - 1.1 V AC x Uc (voltage tolerance - dual frequency coil 50/60 Hz)
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
Power consumption, sealing, 50 Hz
5.4 VA, Dual-frequency coil in a cold state and 1.0 x Us
3.9 VA, Dual-frequency coil in a cold state and 1.0 x Us
1.8 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
3.9 VA, Dual-frequency coil in a cold state and 1.0 x Us
5.4 VA, Dual-frequency coil in a cold state and 1.0 x Us
1.8 W, Dual-frequency coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Switching time (AC operated, make contacts, closing delay) - min
14 ms
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms
Switching time (AC operated, N/O, with auxiliary contact module, closing delay)
45 ms

Contacts

Code number
40E
Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
4

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.4 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
1.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification