Eaton Bussmann series LV D fuse, Fast-acting, 500V, 25A, 50 kAIC, Non Indicating, Class gR, Holder, yellow
Product Name |
Eaton Bussmann series low voltage D fuse
|
Catalog Number |
25D27Q
|
EAN |
5027590470094
|
UPC |
051712833165
|
Product Length/Depth |
50 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
31.12 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
VDE
IEC 60269 DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
Amperage Rating |
25 A
|
Voltage rating |
500 V
|
Breaking capacity |
50 kA
|
Utilization category |
gR (general purpose semiconductor protection)
|
Fuse size |
DII
|
Fuse type |
D27Q - Fast acting
|
Fuse indicator |
Non-indicating
|
Application |
For domestic and general industrial applications
|
Suitable for |
E27/DII Fuse base
TFD27 Fuse base screw fixing SFRD27 Fuse base DIN-Rail mount TFRD27 Fuse base DIN-Rail mount |
Accessory/spare part type |
25GD27 Yellow screw cap gauge piece
|