Download document () of 20

3-5018-007A
Model code: DM1-324D8NB-N20B-EM

Eaton DM1 Variable frequency drive, 230 V AC, 3-phase, 4.8 A, 1.1 kW, IP20/NEMA0, Brake chopper, FS1

General specifications

Product Name
Eaton DM1 Variable frequency drive
Catalog Number
3-5018-007A
EAN
4015081980147
Product Length/Depth
180 mm
Product Height
152 mm
Product Width
72 mm
Product Weight
1.2 kg
Certifications
UL Category Control No.: NMMS, NMMS7
CSA-C22.2 No. 274-17
UL report applies to both US and Canada
CUL
CE marking
IEC/EN 61800-2
EAC
IEC/EN 61800-3
UL File No.: E134360
UL Listed
UkrSEPRO
IEC/EN 61800-5-1
UL 508C
IEC/EN61800-5
UL
IEC/EN61800-3
CE
RoHS, ISO 9001
Certified by UL for use in Canada
C-Tick
CSA-C22.2 No. 274-13
Model Code
DM1-324D8NB-N20B-EM

General information

Air volume capacity
26 m³/h
Communication interface
DeviceNet, optional
SmartWire-DT, optional
Modbus RTU, built in
CANopen®, optional
PROFIBUS, optional
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Features
Parameterization: Fieldbus
Parameterization: Keypad
Temperature-controlled fan
Parameterization: Power Xpert inControl
Fitted with:
IGBT inverter
Brake chopper
Internal DC link
PC connection
Frame size
FS1
Mounting position
Vertical
Number of slots
1 (expansion)
Overvoltage category
III
Pollution degree
2
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter
Shock resistance
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 3000 m
Max. 1000 m
Max. 2000 m for Corner Grounded TN Systems
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Heat dissipation at current/speed
29 W at 25% current and 0% speed
31 W at 100% current and 50% speed
31 W at 25% current and 50% speed
38 W at 50% current and 50% speed
43 W at 50% current and 90% speed
50 W at 100% current and 0% speed
67 W at 50% current and 0% speed
84 W at 100% current and 90% speed
Input current ILN at 110% overload
9.4 A
Input current ILN at 150% overload
5.8 A
Mains current distortion
40 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
U/f control
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Overload current IL at 110% overload
8.58 A
Overload current IL at 150% overload
7.2 A
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
7.8 A
Rated operational current (Ie) at 150% overload
4.8 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
1.1 kW
Rated operational power at 220/230 V, 50 Hz, 3-phase, 110% overload
1.5 kW
Rated operational voltage
230 V AC, 3-phase
240 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
4 kHz, 1 - 16 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.2 A
Assigned motor current IM at 230 V, 50 Hz, 110% overload
6.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.6 A
Assigned motor current IM at 230 V, 60 Hz, 110% overload
6.8 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase, 110 % overload
2 HP

Braking function

Braking resistance
36 Ω
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit

Control circuit

Number of inputs (analog)
1
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of relay outputs
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA options incl.)

Design verification

Equipment heat dissipation, current-dependent Pvid
85 W
Rated operational current for specified heat dissipation (In)
7.8 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.