Download document () of 20

40071708300

Eaton CrystalWay SC Emergency Luminaire Cover 19821 V2A

General specifications

Product Name
Eaton CrystalWay SC Emergency Luminaire
Catalog Number
40071708300
EAN
4012539361886
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 kg
Compliances
CE marking

Product specifications

Color
None
Product branding
Eaton
With remote control
NO
Spare part
YES

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.