Eaton, Alarms & signalling devices, Fulleon, CX call point polycarbonate cover, Security ties, Pack of 10
| Product Name |
Eaton Conventional call point - Accessory
|
| Catalog Number |
4990014FUL-0156
|
| EAN |
5021621253724
|
| Product Length/Depth |
21 mm
|
| Product Height |
97 mm
|
| Product Width |
91 mm
|
| Product Weight |
0.037 kg
|
| Certifications |
CE
|
| Type of accessory/spare part |
Cover
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|