Download document () of 20

6GN01

Gauge piece, LV, 6 A, AC 400 V, D01, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
6GN01
EAN
5027590486248
Product Length/Depth
7.9 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.52 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
6 A

Product specification

Application
E14

Export product specification